Browning Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920FX 2 1/4
Part #:731160
Catalog #:PBE920FX 2 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 10.5 in | Overall Height (in): | 5.5 in |
| Overall Width (in): | 4 in | Bolt Size (in): | 0.625 in |
| Base Width (in): | 3.5 in | Bore Size (in): | 2.2500 in |
| Bolt Center Max (in): | 8.75 in | Centerline to Front Face (in): | 2 in |
| Inner Race Length (in): | 4 in | Bolt Center Min (in): | 7.125 in |
| Base to Center Height (in): | 2.75 in | Foot Height (in): | 1.625 in |
| Collar Outer Diameter (in): | 4.063 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Seal Type: | Single Lip Contact Seal | Housing Material: | Cast Iron |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Housing Base: | Semi-Solid | Housing Type: | Pillow Block, Four Bolt |
| Misalignment: | None | Housing Construction: | One Piece |
| Internal Clearance: | Standard | Speed (Max): | 1750 |
| Locking Type: | Double Collar Mount | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Bore Shape: | Straight | Bearing Insert Coating: | Uncoated |
| End Cap: | No | Housing Color: | Gray |
| Replaceable Insert: | No | Platform: | Type E |
| Misalignment Type: | None | Outer Ring Land Profile: | Standard |
| Retainer Material: | Steel | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662460065625 | Weight: | 19.00 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

