Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 104
Part #:551910
Catalog #:RFPA 104
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.375 in | Overall Height (in): | 2.375 in |
| Overall Width (in): | 1.3125 in | Overall Length (in): | 5 in |
| Bolt Center-to-Center Length (in): | 2.9170 in | Bolt Center Diameter (in): | 4.125 in |
| Bore Size (in): | 1.2500 in | Pilot Diameter (in): | 3.375 in |
| Inner Race Length (in): | 2.375 in | Centerline to Front Face (in): | 1.5 in |
| Housing OD (in): | 5 in | Foot Height (in): | 0.438 in |
| Collar Outer Diameter (in): | 2.25 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Rolling Element: | Tapered Roller | Expansion: | Non-Expansion Bearing (Fixed) |
| Bore Shape: | Straight | Housing Type: | Flange, Piloted |
| Housing Base: | Solid | Pilot Configuration: | With Pilot |
| Speed (Max): | 4000 | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Housing Construction: | Split Two Piece |
| Radial Dynamic Load Capacity (lb): | 2,975 lb | Locking Type: | Collar Mount |
| Replaceable Insert: | Yes | Platform: | RPB Series |
| Retainer Material: | Steel | Housing Color: | Gray |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Insert Number: | RCIA-104 | Lubrication Type: | Lithium; EP; NLGI#2 |
| Housing Style: | Flange Block |
General Specifications
| UPC: | 662288483441 | Weight: | 5.50 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

