Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 107
Part #:551912
Catalog #:RFPA 107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.25 in | Bolt Center Diameter (in): | 4.375 in |
| Overall Height (in): | 2.531 in | Bolt Size (in): | 0.375 in |
| Overall Width (in): | 1.5 in | Bolt Center-to-Center Length (in): | 3.0940 in |
| Bore Size (in): | 1.4375 in | Pilot Diameter (in): | 3.625 in |
| Foot Height (in): | 0.5 in | Housing OD (in): | 5.25 in |
| Centerline to Front Face (in): | 1.594 in | Inner Race Length (in): | 2.531 in |
| Collar Outer Diameter (in): | 2.625 in |
Technical Specifications
| Housing Base: | Solid | Seal Type: | Felt Labyrinth Seal |
| Housing Material: | Cast Iron | Housing Type: | Flange, Piloted |
| Expansion: | Non-Expansion Bearing (Fixed) | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Pilot Configuration: | With Pilot |
| Speed (Max): | 3500 | Internal Clearance: | Standard |
| Locking Type: | Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 4,760 lb | Housing Construction: | Split Two Piece |
| Bearing Insert Coating: | Uncoated | Replaceable Insert: | Yes |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | Static Only | Platform: | RPB Series |
| Housing Color: | Gray | Retainer Material: | Steel |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
| Insert Number: | RCIA-107 |
General Specifications
| UPC: | 662461291191 | Weight: | 6.80 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

