Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 110
Part #:551914
Catalog #:RFPA 110
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.125 in | Bolt Center Diameter (in): | 5.125 in |
| Overall Width (in): | 1.5625 in | Bolt Size (in): | 0.4375 in |
| Bore Size (in): | 1.6250 in | Foot Height (in): | 0.5 in |
| Housing OD (in): | 6.125 in | Centerline to Front Face (in): | 1.719 in |
| Pilot Diameter (in): | 4.25 in | Inner Race Length (in): | 2.844 in |
| Collar Outer Diameter (in): | 2.875 in |
Technical Specifications
| Bore Shape: | Straight | Expansion: | Non-Expansion Bearing (Fixed) |
| Rolling Element: | Tapered Roller | Seal Type: | Felt Labyrinth Seal |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Housing Type: | Flange, Piloted | Housing Material: | Cast Iron |
| Pilot Configuration: | With Pilot | Internal Clearance: | Standard |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max): | 3000 | Locking Type: | Collar Mount |
| Retainer Material: | Steel | Housing Color: | Gray |
| Misalignment Type: | Static Only | End Cap: | No |
| Replaceable Insert: | Yes | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | Outer Ring Land Profile: | Standard |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Insert Number: | RCIA-110 | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662461291207 | Weight: | 10.10 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

