Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 112
Part #:551916
Catalog #:RFPA 112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 5.375 in | Bolt Size (in): | 0.4375 in |
| Overall Length (in): | 6.375 in | Overall Width (in): | 1.5625 in |
| Bore Size (in): | 1.7500 in | Pilot Diameter (in): | 4.5 in |
| Centerline to Front Face (in): | 1.703 in | Foot Height (in): | 0.563 in |
| Housing OD (in): | 6.375 in | Inner Race Length (in): | 2.953 in |
| Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Housing Type: | Flange, Piloted | Rolling Element: | Tapered Roller |
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Material: | Cast Iron |
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Bore Shape: | Straight |
| Pilot Configuration: | With Pilot | Housing Construction: | Split Two Piece |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Collar Mount |
| Speed (Max): | 2500 | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| End Cap: | No | Platform: | RPB Series |
| Housing Color: | Gray | Replaceable Insert: | Yes |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Insert Number: | RCIA-112 | Housing Style: | Flange Block |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288483502 | Weight: | 11.60 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

