Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 215
Part #:551926
Catalog #:RFPA 215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.625 in | Overall Length (in): | 8.75 in |
| Bolt Center Diameter (in): | 7.5 in | Overall Width (in): | 2 in |
| Bore Size (in): | 2.9375 in | Pilot Diameter (in): | 6.375 in |
| Inner Race Length (in): | 3.688 in | Foot Height (in): | 0.75 in |
| Housing OD (in): | 8.75 in | Centerline to Front Face (in): | 2.125 in |
| Collar Outer Diameter (in): | 4.75 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Flange, Piloted |
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Rolling Element: | Tapered Roller | Expansion: | Non-Expansion Bearing (Fixed) |
| Pilot Configuration: | With Pilot | Misalignment: | ±3.0° Misalignment - Static Only |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Locking Type: | Collar Mount | Speed (Max): | 1750 |
| Retainer Material: | Steel | Housing Color: | Gray |
| End Cap: | No | Platform: | RPB Series |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Insert Number: | RCIA-215 | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288483595 | Weight: | 23.73 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 8.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

