Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 315
Part #:551932
Catalog #:RFPA 315
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 9.375 in | Overall Length (in): | 10.875 in |
| Bolt Size (in): | 0.75 in | Overall Width (in): | 2.6875 in |
| Bore Size (in): | 3.9375 in | Centerline to Front Face (in): | 2.813 in |
| Housing OD (in): | 10.875 in | Foot Height (in): | 0.938 in |
| Inner Race Length (in): | 5.25 in | Pilot Diameter (in): | 8.125 in |
| Collar Outer Diameter (in): | 6 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Rolling Element: | Tapered Roller | Expansion: | Non-Expansion Bearing (Fixed) |
| Housing Type: | Flange, Piloted | Housing Material: | Cast Iron |
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Speed (Max): | 1250 |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Housing Construction: | Split Two Piece | Locking Type: | Collar Mount |
| Housing Color: | Gray | End Cap: | No |
| Platform: | RPB Series | Retainer Material: | Steel |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard | Insert Number: | RCIA-315 |
| Maximum Operating Temperature (F): | 220 °F | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288483649 | Weight: | 55.20 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

