Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 400
Part #:551933
Catalog #:RFPA 400
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Bolt Center Diameter (in): | 9.375 in |
| Overall Length (in): | 10.875 in | Overall Width (in): | 2.6875 in |
| Bore Size (in): | 4 in | Pilot Diameter (in): | 8.125 in |
| Centerline to Front Face (in): | 2.813 in | Housing OD (in): | 10.875 in |
| Foot Height (in): | 0.938 in | Inner Race Length (in): | 5.25 in |
| Collar Outer Diameter (in): | 6 in |
Technical Specifications
| Housing Material: | Cast Iron | Bore Shape: | Straight |
| Measure Units: | Inch | Expansion: | Non-Expansion Bearing (Fixed) |
| Rolling Element: | Tapered Roller | Housing Type: | Flange, Piloted |
| Insert Material: | 52100 Bearing Steel | Seal Type: | Felt Labyrinth Seal |
| Pilot Configuration: | With Pilot | Housing Construction: | Split Two Piece |
| Speed (Max): | 1250 | Internal Clearance: | Standard |
| Locking Type: | Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| End Cap: | No | Retainer Material: | Steel |
| Bearing Insert Coating: | Uncoated | Housing Color: | Gray |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Style: | Flange Block | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Insert Number: | RCIA-400 |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461294949 | Weight: | 55.20 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

