Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 112C
Part #:552461
Catalog #:RFPA 112C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 5.375 in | Overall Width (in): | 1.5625 in |
| Overall Length (in): | 6.375 in | Bolt Size (in): | 0.4375 in |
| Bore Size (in): | 1.7500 in | Housing OD (in): | 6.375 in |
| Foot Height (in): | 0.563 in | Pilot Diameter (in): | 4.5 in |
| Centerline to Front Face (in): | 1.703 in | Inner Race Length (in): | 2.953 in |
| Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Measure Units: | Inch |
| Rolling Element: | Tapered Roller | Housing Type: | Flange, Piloted |
| Expansion: | Non-Expansion Bearing (Fixed) | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Pilot Configuration: | With Pilot | Housing Construction: | Split Two Piece |
| Speed (Max): | 2500 | Locking Type: | Collar Mount |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Retainer Material: | Steel | End Cap: | No |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Platform: | RPB Series | Bearing Insert Coating: | Uncoated |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Insert Number: | RCIA 112C | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes | Housing Style: | Flange Block |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288486978 | Weight: | 11.60 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

