Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 200C
Part #:552464
Catalog #:RFPA 200C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 5.375 in | Bolt Size (in): | 0.4375 in |
| Overall Length (in): | 6.375 in | Overall Width (in): | 1.5625 in |
| Bore Size (in): | 2 in | Pilot Diameter (in): | 4.5 in |
| Inner Race Length (in): | 2.953 in | Foot Height (in): | 0.563 in |
| Housing OD (in): | 6.375 in | Centerline to Front Face (in): | 1.703 in |
| Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Expansion: | Non-Expansion Bearing (Fixed) | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Piloted | Housing Material: | Cast Iron |
| Bore Shape: | Straight | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Internal Clearance: | Standard |
| Locking Type: | Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| Housing Construction: | Split Two Piece | Speed (Max): | 2500 |
| Housing Color: | Gray | End Cap: | No |
| Platform: | RPB Series | Retainer Material: | Steel |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Insert Number: | RCIA 200C | Housing Style: | Flange Block |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288486992 | Weight: | 9.61 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

