Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 203C
Part #:552465
Catalog #:RFPA 203C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.6875 in | Overall Length (in): | 7.125 in |
| Bolt Center Diameter (in): | 6 in | Bolt Size (in): | 0.5 in |
| Bore Size (in): | 2.1875 in | Foot Height (in): | 0.563 in |
| Centerline to Front Face (in): | 1.813 in | Pilot Diameter (in): | 5 in |
| Housing OD (in): | 7.125 in | Inner Race Length (in): | 3.125 in |
| Collar Outer Diameter (in): | 3.625 in |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Housing Type: | Flange, Piloted | Bore Shape: | Straight |
| Housing Material: | Cast Iron | Expansion: | Non-Expansion Bearing (Fixed) |
| Pilot Configuration: | With Pilot | Speed (Max): | 2500 |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Locking Type: | Collar Mount | Housing Construction: | Split Two Piece |
| Retainer Material: | Steel | Replaceable Insert: | Yes |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Platform: | RPB Series | Housing Color: | Gray |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Insert Number: | RCIA 203C |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288487005 | Weight: | 14.50 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

