Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 204C
Part #:552466
Catalog #:RFPA 204C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.8125 in | Bolt Size (in): | 0.5 in |
| Overall Length (in): | 7.625 in | Bolt Center Diameter (in): | 6.5 in |
| Overall Height (in): | 3.313 in | Bolt Center-to-Center Length (in): | 4.5960 in |
| Bore Size (in): | 2.2500 in | Centerline to Front Face (in): | 1.875 in |
| Inner Race Length (in): | 3.313 in | Pilot Diameter (in): | 5.5 in |
| Housing OD (in): | 7.625 in | Foot Height (in): | 0.625 in |
| Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Housing Material: | Cast Iron | Housing Base: | Solid |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Expansion: | Non-Expansion Bearing (Fixed) |
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Type: | Flange, Piloted | Pilot Configuration: | With Pilot |
| Radial Dynamic Load Capacity (lb): | 9,030 lb | Housing Construction: | Split Two Piece |
| Internal Clearance: | Standard | Locking Type: | Collar Mount |
| Speed (Max): | 2000 | Misalignment: | ±3.0° Misalignment - Static Only |
| Platform: | RPB Series | Replaceable Insert: | Yes |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | Misalignment Type: | Static Only |
| Retainer Material: | Steel | End Cap: | No |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
| Insert Number: | RCIA 204C | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Housing Style: | Flange Block |
General Specifications
| UPC: | 662288487012 | Weight: | 19.00 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 8.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

