Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 208C
Part #:552468
Catalog #:RFPA 208C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.625 in | Overall Width (in): | 1.8125 in |
| Bolt Size (in): | 0.5 in | Bolt Center Diameter (in): | 6.5 in |
| Bore Size (in): | 2.5000 in | Centerline to Front Face (in): | 1.875 in |
| Housing OD (in): | 7.625 in | Pilot Diameter (in): | 5.5 in |
| Inner Race Length (in): | 3.313 in | Foot Height (in): | 0.625 in |
| Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Material: | Cast Iron |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Housing Type: | Flange, Piloted |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Pilot Configuration: | With Pilot | Speed (Max): | 2000 |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Housing Construction: | Split Two Piece | Locking Type: | Collar Mount |
| End Cap: | No | Housing Color: | Gray |
| Retainer Material: | Steel | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | Outer Ring Land Profile: | Standard |
| Platform: | RPB Series | Replaceable Insert: | Yes |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Housing Style: | Flange Block | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCIA 208C |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662288487036 | Weight: | 19.00 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 8.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

