Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 307C
Part #:552475
Catalog #:RFPA 307C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.4375 in | Bolt Center-to-Center Length (in): | 6.0990 in |
| Overall Length (in): | 10.25 in | Bolt Center Diameter (in): | 8.625 in |
| Overall Height (in): | 4.188 in | Bolt Size (in): | 0.75 in |
| Bore Size (in): | 3.4375 in | Centerline to Front Face (in): | 2.563 in |
| Foot Height (in): | 0.875 in | Pilot Diameter (in): | 7.375 in |
| Inner Race Length (in): | 4.188 in | Housing OD (in): | 10.25 in |
| Collar Outer Diameter (in): | 5.5 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Tapered Roller |
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Material: | Cast Iron |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Bore Shape: | Straight | Housing Type: | Flange, Piloted |
| Seal Type: | Single Lip Contact Seal | Pilot Configuration: | With Pilot |
| Housing Construction: | Split Two Piece | Speed (Max): | 1500 |
| Locking Type: | Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 15,320 lb |
| Retainer Material: | Steel | Platform: | RPB Series |
| Bearing Insert Coating: | Uncoated | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | End Cap: | No |
| Housing Color: | Gray | Replaceable Insert: | Yes |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCIA 307C |
| Ability to Relubricate: | Yes | Housing Style: | Flange Block |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288487098 | Weight: | 42.60 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

