Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - High Temperature - RFPA 112N
Part #:552436
Catalog #:RFPA 112N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 5.375 in | Bolt Size (in): | 0.4375 in |
| Bore Size (in): | 1.7500 in | Housing OD (in): | 6.375 in |
| Centerline to Front Face (in): | 1.703 in | Foot Height (in): | 0.563 in |
| Pilot Diameter (in): | 4.5 in | Inner Race Length (in): | 2.953 in |
| Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Measure Units: | Inch | Housing Material: | Cast Iron |
| Seal Type: | High Temp Labyrinth | Bore Shape: | Straight |
| Rolling Element: | Tapered Roller | Housing Type: | Flange, Piloted |
| Pilot Configuration: | With Pilot | Internal Clearance: | Standard |
| Speed (Max): | 2500 | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Collar Mount | Housing Construction: | Split Two Piece |
| End Cap: | No | Replaceable Insert: | Yes |
| Housing Color: | Gray | Platform: | RPB Series |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Options: | High Temperature | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Operating Temperature Range (F): | Max. +400°F °F | Housing Style: | Flange Block |
| Maximum Operating Temperature (F): | 400 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Insert Number: | RCIA 112N | Duty/Series: | Standard |
General Specifications
| UPC: | 662461393901 | Weight: | 11.60 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

