Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 106
Part #:550320
Catalog #:RFP 106
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bolt Center Diameter (in): | 4.375 in |
| Bolt Size (in): | 0.375 in | Overall Height (in): | 3 in |
| Bolt Center-to-Center Length (in): | 3.0940 in | Overall Length (in): | 5.25 in |
| Bore Size (in): | 1.3750 in | Pilot Diameter (in): | 3.625 in |
| Inner Race Length (in): | 3 in | Housing OD (in): | 5.25 in |
| Centerline to Front Face (in): | 2.063 in | Foot Height (in): | 0.5 in |
| Collar Outer Diameter (in): | 2.625 in |
Technical Specifications
| Housing Base: | Solid | Housing Material: | Cast Iron |
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Type: | Flange, Piloted |
| Rolling Element: | Tapered Roller | Seal Type: | Felt Labyrinth Seal |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Measure Units: | Inch | Pilot Configuration: | With Pilot |
| Internal Clearance: | Standard | Housing Construction: | Split Two Piece |
| Speed (Max): | 3500 | Misalignment: | ±3.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 4,760 lb | Locking Type: | Double Collar Mount |
| Bearing Insert Coating: | Uncoated | Replaceable Insert: | Yes |
| Housing Color: | Gray | End Cap: | No |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Insert Number: | RCI-106 |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F | Housing Style: | Flange Block |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662288480464 | Weight: | 6.80 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

