Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 107
Part #:550321
Catalog #:RFP 107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.25 in | Bolt Size (in): | 0.375 in |
| Bolt Center Diameter (in): | 4.375 in | Overall Width (in): | 1.5 in |
| Bore Size (in): | 1.4375 in | Inner Race Length (in): | 3 in |
| Pilot Diameter (in): | 3.625 in | Foot Height (in): | 0.5 in |
| Centerline to Front Face (in): | 2.063 in | Housing OD (in): | 5.25 in |
| Collar Outer Diameter (in): | 2.625 in |
Technical Specifications
| Housing Material: | Cast Iron | Measure Units: | Inch |
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Insert Material: | 52100 Bearing Steel | Expansion: | Non-Expansion Bearing (Fixed) |
| Rolling Element: | Tapered Roller | Housing Type: | Flange, Piloted |
| Pilot Configuration: | With Pilot | Housing Construction: | Split Two Piece |
| Internal Clearance: | Standard | Speed (Max): | 3500 |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Double Collar Mount |
| Retainer Material: | Steel | Platform: | RPB Series |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Gray | End Cap: | No |
| Replaceable Insert: | Yes | Bearing Insert Coating: | Uncoated |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCI-107 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288480471 | Weight: | 6.60 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

