Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 203
Part #:550329
Catalog #:RFP 203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center-to-Center Length (in): | 4.2430 in | Overall Height (in): | 3.75 in |
| Bolt Center Diameter (in): | 6 in | Overall Width (in): | 1.6875 in |
| Bolt Size (in): | 0.5 in | Overall Length (in): | 7.125 in |
| Bore Size (in): | 2.1875 in | Pilot Diameter (in): | 5 in |
| Foot Height (in): | 0.563 in | Inner Race Length (in): | 3.75 in |
| Centerline to Front Face (in): | 2.438 in | Housing OD (in): | 7.125 in |
| Collar Outer Diameter (in): | 3.625 in |
Technical Specifications
| Housing Base: | Solid | Measure Units: | Inch |
| Housing Material: | Cast Iron | Housing Type: | Flange, Piloted |
| Expansion: | Non-Expansion Bearing (Fixed) | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Tapered Roller | Pilot Configuration: | With Pilot |
| Housing Construction: | Split Two Piece | Speed (Max): | 2500 |
| Radial Dynamic Load Capacity (lb): | 8,570 lb | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | Outer Ring Land Profile: | Standard |
| Platform: | RPB Series | Replaceable Insert: | Yes |
| Retainer Material: | Steel | Housing Color: | Gray |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Insert Number: | RCI-203 | Lubrication Type: | Lithium; EP; NLGI#2 |
| Housing Style: | Flange Block |
General Specifications
| UPC: | 662288480549 | Weight: | 14.50 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

