Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 204
Part #:550330
Catalog #:RFP 204
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 6.5 in | Overall Length (in): | 7.625 in |
| Overall Width (in): | 1.8125 in | Bolt Size (in): | 0.5 in |
| Bore Size (in): | 2.2500 in | Inner Race Length (in): | 4 in |
| Pilot Diameter (in): | 5.5 in | Foot Height (in): | 0.625 in |
| Centerline to Front Face (in): | 2.563 in | Housing OD (in): | 7.625 in |
| Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Housing Material: | Cast Iron | Seal Type: | Felt Labyrinth Seal |
| Bore Shape: | Straight | Housing Type: | Flange, Piloted |
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Expansion: | Non-Expansion Bearing (Fixed) |
| Pilot Configuration: | With Pilot | Internal Clearance: | Standard |
| Housing Construction: | Split Two Piece | Speed (Max): | 2000 |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Double Collar Mount |
| Housing Color: | Gray | Platform: | RPB Series |
| Misalignment Type: | Static Only | End Cap: | No |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Retainer Material: | Steel |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Insert Number: | RCI-204 |
| Housing Style: | Flange Block |
General Specifications
| UPC: | 662288480556 | Weight: | 19.00 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 8.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

