Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 308
Part #:550340
Catalog #:RFP 308
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.4375 in | Overall Length (in): | 10.25 in |
| Bolt Center Diameter (in): | 8.625 in | Bolt Size (in): | 0.75 in |
| Bore Size (in): | 3.5000 in | Foot Height (in): | 0.875 in |
| Housing OD (in): | 10.25 in | Inner Race Length (in): | 5 in |
| Centerline to Front Face (in): | 3.375 in | Pilot Diameter (in): | 7.375 in |
| Collar Outer Diameter (in): | 5.5 in |
Technical Specifications
| Expansion: | Non-Expansion Bearing (Fixed) | Measure Units: | Inch |
| Housing Type: | Flange, Piloted | Rolling Element: | Tapered Roller |
| Housing Material: | Cast Iron | Seal Type: | Felt Labyrinth Seal |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Pilot Configuration: | With Pilot | Housing Construction: | Split Two Piece |
| Internal Clearance: | Standard | Locking Type: | Double Collar Mount |
| Speed (Max): | 1500 | Misalignment: | ±3.0° Misalignment - Static Only |
| Platform: | RPB Series | Housing Color: | Gray |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Retainer Material: | Steel | Replaceable Insert: | Yes |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Insert Number: | RCI-308 | Housing Style: | Flange Block |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288480648 | Weight: | 42.60 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

