Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 408
Part #:550344
Catalog #:RFP 408
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 11.75 in | Bolt Size (in): | 0.75 in |
| Overall Length (in): | 3.5 in | Overall Width (in): | 3.03125 in |
| Bore Size (in): | 4.5000 in | Inner Race Length (in): | 6.75 in |
| Foot Height (in): | 1 in | Centerline to Front Face (in): | 4.375 in |
| Housing OD (in): | 3.5 in | Pilot Diameter (in): | 10.25 in |
| Collar Outer Diameter (in): | 6.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Measure Units: | Inch |
| Bore Shape: | Straight | Expansion: | Non-Expansion Bearing (Fixed) |
| Rolling Element: | Tapered Roller | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Piloted |
| Pilot Configuration: | With Pilot | Speed (Max): | 1250 |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Housing Construction: | Split Two Piece | Locking Type: | Double Collar Mount |
| Housing Color: | Gray | End Cap: | No |
| Retainer Material: | Steel | Platform: | RPB Series |
| Replaceable Insert: | Yes | Bearing Insert Coating: | Uncoated |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Lubrication Type: | Lithium; EP; NLGI#2 | Insert Number: | RCI-408 |
| Housing Style: | Flange Block | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662288480686 | Weight: | 91.00 LB |
| Packaged Length: | 14.75 IN | Packaged Width: | 14.63 IN |
| Packaged Height: | 3.32 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

