Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 415
Part #:550345
Catalog #:RFP 415
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 12.75 in | Overall Height (in): | 7.25 in |
| Bolt Center-to-Center Length (in): | 9.0160 in | Overall Width (in): | 2.96875 in |
| Bolt Size (in): | 0.875 in | Overall Length (in): | 14.75 in |
| Bore Size (in): | 4.9375 in | Centerline to Front Face (in): | 4.375 in |
| Foot Height (in): | 1.25 in | Housing OD (in): | 14.75 in |
| Pilot Diameter (in): | 11 in | Inner Race Length (in): | 7.25 in |
| Collar Outer Diameter (in): | 7.313 in |
Technical Specifications
| Expansion: | Non-Expansion Bearing (Fixed) | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Tapered Roller | Bore Shape: | Straight |
| Housing Base: | Solid | Seal Type: | Felt Labyrinth Seal |
| Housing Material: | Cast Iron | Measure Units: | Inch |
| Housing Type: | Flange, Piloted | Pilot Configuration: | With Pilot |
| Locking Type: | Double Collar Mount | Internal Clearance: | Standard |
| Speed (Max): | 1000 | Housing Construction: | Split Two Piece |
| Radial Dynamic Load Capacity (lb): | 35,520 lb | Misalignment: | ±3.0° Misalignment - Static Only |
| Housing Color: | Gray | Platform: | RPB Series |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| End Cap: | No | Retainer Material: | Steel |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Ability to Relubricate: | Yes | Insert Number: | RCI-415 |
| Housing Style: | Flange Block | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288480693 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 16.25 IN |
| Packaged Height: | 8.13 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

