Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 500
Part #:550346
Catalog #:RFP 500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 7.25 in | Overall Length (in): | 14.75 in |
| Bolt Size (in): | 0.875 in | Overall Width (in): | 2.96875 in |
| Bolt Center Diameter (in): | 12.75 in | Bolt Center-to-Center Length (in): | 9.0160 in |
| Bore Size (in): | 5 in | Pilot Diameter (in): | 11 in |
| Centerline to Front Face (in): | 4.375 in | Inner Race Length (in): | 7.25 in |
| Foot Height (in): | 1.25 in | Housing OD (in): | 14.75 in |
| Collar Outer Diameter (in): | 7.313 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Housing Type: | Flange, Piloted |
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Material: | Cast Iron |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Housing Base: | Solid | Pilot Configuration: | With Pilot |
| Speed (Max): | 1000 | Housing Construction: | Split Two Piece |
| Radial Dynamic Load Capacity (lb): | 35,520 lb | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Double Collar Mount |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Platform: | RPB Series | Housing Color: | Gray |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Insert Number: | RCI-500 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
| Housing Style: | Flange Block |
General Specifications
| UPC: | 662288480709 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 16.25 IN |
| Packaged Height: | 8.13 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

