Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - EFP 315
Part #:554389
Catalog #:EFP 315
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Bolt Center Diameter (in): | 9.375 in |
| Bore Size (in): | 3.9375 in | Inner Race Length (in): | 6.25 in |
| Pilot Diameter (in): | 8.125 in | Housing OD (in): | 10.88 in |
| Centerline to Front Face (in): | 3.56 in | Foot Height (in): | 1 in |
| Collar Outer Diameter (in): | 5.93 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Housing Material: | Cast Iron | Bore Shape: | Straight |
| Seal Type: | Felt Labyrinth Seal | Expansion: | Yes |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Flange, Piloted |
| Pilot Configuration: | With Pilot | Speed (Max): | 1250 |
| Misalignment: | ±3.0° Misalignment - Static Only | Housing Construction: | Split Two Piece |
| Internal Clearance: | Standard | Locking Type: | Double Collar Mount |
| Housing Color: | Gray | Platform: | RPB Series |
| Replaceable Insert: | No | End Cap: | No |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Lubrication Type: | Lithium; EP; NLGI#2 |
| Housing Style: | Flange Block |
General Specifications
| UPC: | 662288680086 | Weight: | 56.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

