Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - EFP 208
Part #:554401
Catalog #:EFP 208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.5 in | Bolt Center Diameter (in): | 6.5 in |
| Bore Size (in): | 2.5000 in | Centerline to Front Face (in): | 2.31 in |
| Housing OD (in): | 7.63 in | Pilot Diameter (in): | 5.5 in |
| Foot Height (in): | 0.622 in | Inner Race Length (in): | 4 in |
| Collar Outer Diameter (in): | 3.94 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Housing Type: | Flange, Piloted | Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Expansion: | Yes |
| Pilot Configuration: | With Pilot | Speed (Max): | 2000 |
| Internal Clearance: | Standard | Housing Construction: | Split Two Piece |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Double Collar Mount |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | No | End Cap: | No |
| Housing Color: | Gray | Platform: | RPB Series |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662288756224 | Weight: | 19.00 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 8.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

