Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - EFP 200
Part #:557526
Catalog #:EFP 200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in | Pilot Diameter (in): | 4.5 in |
| Housing OD (in): | 6.38 in | Overall Length (in): | 6.38 in |
| Overall Width (in): | 3.5 in | Overall Height (in): | 3.5 in |
| Bolt Center Diameter (in): | 5.375 in | Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Housing Color: | Gray | Speed (Max): | 2500 |
| Seal Type: | Felt Labyrinth Seal | End Cap: | No |
| Bore Shape: | Straight | Housing Base: | Solid |
| Housing Type: | Flange, Piloted | Bearing Insert Coating: | Uncoated |
| Insert Material: | 52100 Bearing Steel | Locking Type: | Double Collar Mount |
| Expansion: | No | Misalignment Type: | Static Only |
| Radial Dynamic Load Capacity (lb): | 8,070 lb | Retainer Material: | Steel |
| Pilot Configuration: | With Pilot | Replaceable Insert: | No |
| Measure Units: | Inch | Housing Construction: | One Piece |
| Platform: | EFP Series | Internal Clearance: | Standard |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Housing Material: | Ductile Iron |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Housing Style: | Flange Block | Duty/Series: | Standard |
General Specifications
| UPC: | 662460509365 | Weight: | 10.86 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

