Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - EFP 415
Part #:557528
Catalog #:EFP 415
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 14.75 in | Overall Height (in): | 7.25 in |
| Overall Width (in): | 7.25 in | Bore Size (in): | 4.9375 in |
| Pilot Diameter (in): | 11 in | Housing OD (in): | 14.75 in |
| Bolt Center Diameter (in): | 12.75 in | Collar Outer Diameter (in): | 7.4062 in |
Technical Specifications
| Measure Units: | Inch | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Insert Material: | 52100 Bearing Steel |
| Housing Construction: | One Piece | Seal Type: | Felt Labyrinth Seal |
| Radial Dynamic Load Capacity (lb): | 35,520 lb | End Cap: | No |
| Bore Shape: | Straight | Housing Base: | Solid |
| Replaceable Insert: | No | Retainer Material: | Steel |
| Housing Material: | Ductile Iron | Pilot Configuration: | With Pilot |
| Misalignment Type: | Static Only | Platform: | EFP Series |
| Housing Color: | Gray | Expansion: | No |
| Bearing Insert Coating: | Uncoated | Speed (Max): | 1000 |
| Housing Type: | Flange, Piloted | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662461330289 | Weight: | 130.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 16.25 IN |
| Packaged Height: | 8.13 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

