Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 104C
Part #:559900
Catalog #:RFP 104C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 4.125 in | Overall Length (in): | 5 in |
| Overall Width (in): | 1.3125 in | Bolt Size (in): | 0.375 in |
| Bore Size (in): | 1.2500 in | Pilot Diameter (in): | 3.375 in |
| Foot Height (in): | 0.438 in | Centerline to Front Face (in): | 1.875 in |
| Housing OD (in): | 5 in | Inner Race Length (in): | 2.75 in |
| Collar Outer Diameter (in): | 2.25 in |
Technical Specifications
| Bore Shape: | Straight | Housing Material: | Cast Iron |
| Seal Type: | Single Lip Contact Seal | Measure Units: | Inch |
| Expansion: | Non-Expansion Bearing (Fixed) | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Tapered Roller | Housing Type: | Flange, Piloted |
| Pilot Configuration: | With Pilot | Internal Clearance: | Standard |
| Speed (Max): | 4000 | Locking Type: | Double Collar Mount |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | Outer Ring Land Profile: | Standard |
| Platform: | RPB Series | Retainer Material: | Steel |
| Replaceable Insert: | Yes | Housing Color: | Gray |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Style: | Flange Block | Insert Number: | RCI 104C |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288493969 | Weight: | 5.50 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

