Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 115C
Part #:559908
Catalog #:RFP 115C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5625 in | Overall Height (in): | 3.5 in |
| Overall Length (in): | 6.375 in | Bolt Center Diameter (in): | 5.375 in |
| Bolt Center-to-Center Length (in): | 3.8010 in | Bolt Size (in): | 0.4375 in |
| Bore Size (in): | 1.9375 in | Housing OD (in): | 6.375 in |
| Centerline to Front Face (in): | 2.25 in | Inner Race Length (in): | 3.5 in |
| Foot Height (in): | 0.563 in | Pilot Diameter (in): | 4.5 in |
| Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Flange, Piloted |
| Rolling Element: | Tapered Roller | Housing Base: | Solid |
| Housing Material: | Cast Iron | Seal Type: | Single Lip Contact Seal |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Expansion: | Non-Expansion Bearing (Fixed) | Pilot Configuration: | With Pilot |
| Locking Type: | Double Collar Mount | Speed (Max): | 2500 |
| Misalignment: | ±3.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| Internal Clearance: | Standard | Housing Construction: | Split Two Piece |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Platform: | RPB Series | End Cap: | No |
| Replaceable Insert: | Yes | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | Housing Color: | Gray |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Insert Number: | RCI 115C |
| Housing Style: | Flange Block |
General Specifications
| UPC: | 662288494034 | Weight: | 11.60 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

