Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 200C
Part #:559909
Catalog #:RFP 200C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.5 in | Bolt Center Diameter (in): | 5.375 in |
| Bolt Size (in): | 0.4375 in | Overall Length (in): | 6.375 in |
| Bolt Center-to-Center Length (in): | 3.8010 in | Overall Width (in): | 1.5625 in |
| Bore Size (in): | 2 in | Inner Race Length (in): | 3.5 in |
| Housing OD (in): | 6.375 in | Pilot Diameter (in): | 4.5 in |
| Foot Height (in): | 0.563 in | Centerline to Front Face (in): | 2.25 in |
| Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Tapered Roller |
| Bore Shape: | Straight | Housing Type: | Flange, Piloted |
| Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Measure Units: | Inch | Expansion: | Non-Expansion Bearing (Fixed) |
| Housing Base: | Solid | Pilot Configuration: | With Pilot |
| Internal Clearance: | Standard | Housing Construction: | Split Two Piece |
| Locking Type: | Double Collar Mount | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| Misalignment: | ±3.0° Misalignment - Static Only | Speed (Max): | 2500 |
| End Cap: | No | Misalignment Type: | Static Only |
| Replaceable Insert: | Yes | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Platform: | RPB Series |
| Bearing Insert Coating: | Uncoated | Retainer Material: | Steel |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Housing Style: | Flange Block |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Insert Number: | RCI 200C |
General Specifications
| UPC: | 662288494041 | Weight: | 11.60 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

