Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 215C
Part #:559916
Catalog #:RFP 215C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.625 in | Bolt Center Diameter (in): | 7.5 in |
| Overall Length (in): | 8.75 in | Overall Width (in): | 2 in |
| Bore Size (in): | 2.9375 in | Foot Height (in): | 0.75 in |
| Housing OD (in): | 8.75 in | Centerline to Front Face (in): | 2.938 in |
| Inner Race Length (in): | 4.5 in | Pilot Diameter (in): | 6.375 in |
| Collar Outer Diameter (in): | 4.75 in |
Technical Specifications
| Expansion: | Non-Expansion Bearing (Fixed) | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Housing Material: | Cast Iron |
| Rolling Element: | Tapered Roller | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Housing Type: | Flange, Piloted |
| Pilot Configuration: | With Pilot | Speed (Max): | 1750 |
| Misalignment: | ±3.0° Misalignment - Static Only | Housing Construction: | Split Two Piece |
| Internal Clearance: | Standard | Locking Type: | Double Collar Mount |
| Misalignment Type: | Static Only | Platform: | RPB Series |
| Retainer Material: | Steel | Housing Color: | Gray |
| Replaceable Insert: | Yes | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Outer Ring Land Profile: | Standard |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Insert Number: | RCI 215C | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288494119 | Weight: | 26.70 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 8.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

