Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 300C
Part #:559917
Catalog #:RFP 300C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 7.5 in | Overall Length (in): | 8.75 in |
| Overall Width (in): | 2 in | Bolt Size (in): | 0.625 in |
| Bore Size (in): | 3 in | Centerline to Front Face (in): | 2.938 in |
| Housing OD (in): | 8.75 in | Foot Height (in): | 0.75 in |
| Pilot Diameter (in): | 6.375 in | Inner Race Length (in): | 4.5 in |
| Collar Outer Diameter (in): | 4.75 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Expansion: | Non-Expansion Bearing (Fixed) |
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Housing Type: | Flange, Piloted | Housing Material: | Cast Iron |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Locking Type: | Double Collar Mount |
| Speed (Max): | 1750 | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Housing Construction: | Split Two Piece |
| Platform: | RPB Series | Retainer Material: | Steel |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | Replaceable Insert: | Yes |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Ability to Relubricate: | Yes | Insert Number: | RCI 300C |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Housing Style: | Flange Block | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288494126 | Weight: | 26.70 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 8.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

