Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 500C
Part #:559927
Catalog #:RFP 500C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 12.75 in | Bolt Size (in): | 0.875 in |
| Overall Length (in): | 14.75 in | Overall Width (in): | 2.96875 in |
| Bore Size (in): | 5 in | Pilot Diameter (in): | 11 in |
| Housing OD (in): | 14.75 in | Inner Race Length (in): | 7.25 in |
| Centerline to Front Face (in): | 4.375 in | Foot Height (in): | 1.25 in |
| Collar Outer Diameter (in): | 7.313 in |
Technical Specifications
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Type: | Flange, Piloted |
| Rolling Element: | Tapered Roller | Seal Type: | Single Lip Contact Seal |
| Measure Units: | Inch | Bore Shape: | Straight |
| Housing Material: | Cast Iron | Insert Material: | 52100 Bearing Steel |
| Pilot Configuration: | With Pilot | Housing Construction: | Split Two Piece |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Speed (Max): | 1000 |
| End Cap: | No | Platform: | RPB Series |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Replaceable Insert: | Yes | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Misalignment Type: | Static Only |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Insert Number: | RCI 500C |
| Housing Style: | Flange Block |
General Specifications
| UPC: | 662288494218 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 16.25 IN |
| Packaged Height: | 8.13 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

