Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 207C DA
Part #:559928
Catalog #:RFP 207C DA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Centerline to Front Face (in): | 2 in | Overall Length (in): | 7.625 in |
| Bore Size (in): | 2.4375 in | Overall Width (in): | 4 in |
| Pilot Diameter (in): | 5.2 in | Overall Height (in): | 4 in |
| Housing OD (in): | 7.625 in | Bolt Size (in): | 0.5 in |
| Foot Height (in): | 0.625 in | Bolt Center Diameter (in): | 6.5 in |
| Collar Outer Diameter (in): | 3.9375 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Options: | 100% Grease Fill |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Internal Clearance: | Standard | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Expansion: | No |
| Seal Type: | Single Lip Contact Seal | Retainer Material: | Steel |
| Housing Construction: | Split Two Piece | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Housing Type: | Flange, Piloted | Bore Shape: | Straight |
| Speed (Max): | 2000 | Misalignment: | ±3.0° Misalignment - Static Only |
| Bearing Insert Coating: | Uncoated | Platform: | RFP Series |
| End Cap: | No | Locking Type: | Double Collar Mount |
| Housing Base: | Solid | Grease Fitting Thread Size: | 1/8 NPT |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
| Insert Number: | RCI 207C DA | Maximum Operating Temperature (F): | 220 °F |
| Housing Material: | Cast Iron | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461386613 | Weight: | 19.00 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 8.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

