Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RPBA 107-2
Part #:551856
Catalog #:RPBA 107-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.25 in | Overall Width (in): | 2.53 in |
| Bolt Size (in): | 0.5 in | Overall Height (in): | 3.813 in |
| Base Width (in): | 2.063 in | Bore Size (in): | 1.4375 in |
| Bolt Center Max (in): | 5.938 in | Foot Height (in): | 1.125 in |
| Bolt Center Min (in): | 5.31 in | Base to Center Height (in): | 1.875 in |
| Inner Race Length (in): | 2.531 in | Centerline to Front Face (in): | 1.5 in |
| Collar Outer Diameter (in): | 2.625 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Housing Base: | Solid | Rolling Element: | Tapered Roller |
| Housing Type: | Pillow Block, Two Bolt | Measure Units: | Inch |
| Housing Material: | Cast Iron | Expansion: | No |
| Housing Construction: | Split Two Piece | Bore Shape: | Straight |
| Misalignment: | ±3.0° Misalignment - Static Only | Speed (Max): | 3500 |
| Radial Dynamic Load Capacity (lb): | 4,760 lb | Locking Type: | Collar Mount |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Retainer Material: | Steel | Misalignment Type: | Static Only |
| Replaceable Insert: | Yes | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | End Cap: | No |
| Platform: | RPB Series | Series: | RPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Housing Style: | Pillow Block | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCIA-107 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461293607 | Weight: | 7.70 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

