Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RPBA 115-2
Part #:551862
Catalog #:RPBA 115-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center-to-Center Length (in): | 6.75 in | Overall Length (in): | 8.875 in |
| Overall Width (in): | 2.95 in | Base Width (in): | 2.438 in |
| Overall Height (in): | 4.625 in | Bolt Size (in): | 0.625 in |
| Bore Size (in): | 1.9375 in | Foot Height (in): | 1.25 in |
| Centerline to Front Face (in): | 1.75 in | Inner Race Length (in): | 2.953 in |
| Bolt Center Min (in): | 6.313 in | Bolt Center Max (in): | 7.188 in |
| Base to Center Height (in): | 2.25 in | Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Expansion: | No |
| Rolling Element: | Tapered Roller | Seal Type: | Felt Labyrinth Seal |
| Measure Units: | Inch | Housing Type: | Pillow Block, Two Bolt |
| Insert Material: | 52100 Bearing Steel | Housing Base: | Solid |
| Housing Construction: | Split Two Piece | Speed (Max): | 2500 |
| Internal Clearance: | Standard | Locking Type: | Collar Mount |
| Misalignment: | ±3.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| Bore Shape: | Straight | End Cap: | No |
| Housing Color: | Gray | Platform: | RPB Series |
| Retainer Material: | Steel | Misalignment Type: | Static Only |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Series: | RPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 220 °F |
| Housing Style: | Pillow Block | Insert Number: | RCIA-115 |
General Specifications
| UPC: | 662288483052 | Weight: | 13.20 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

