Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RPBA 200-2
Part #:551863
Catalog #:RPBA 200-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.625 in | Base Width (in): | 2.438 in |
| Bolt Size (in): | 0.625 in | Overall Length (in): | 8.875 in |
| Overall Width (in): | 2.95 in | Bore Size (in): | 2 in |
| Bolt Center Min (in): | 6.313 in | Bolt Center Max (in): | 7.188 in |
| Centerline to Front Face (in): | 1.75 in | Foot Height (in): | 1.25 in |
| Base to Center Height (in): | 2.25 in | Inner Race Length (in): | 2.953 in |
| Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Base: | Solid |
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Housing Type: | Pillow Block, Two Bolt | Expansion: | No |
| Housing Construction: | Split Two Piece | Locking Type: | Collar Mount |
| Internal Clearance: | Standard | Speed (Max): | 2500 |
| Radial Dynamic Load Capacity (lb): | 8,070 lb | Bore Shape: | Straight |
| Misalignment: | ±3.0° Misalignment - Static Only | Platform: | RPB Series |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | Series: | RPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Insert Number: | RCIA-200 |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Housing Style: | Pillow Block | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288483069 | Weight: | 13.20 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

