Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RPBA 211-2
Part #:551868
Catalog #:RPBA 211-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Overall Length (in): | 11.75 in |
| Overall Height (in): | 6.375 in | Base Width (in): | 3 in |
| Overall Width (in): | 3.69 in | Bore Size (in): | 2.6875 in |
| Bolt Center Max (in): | 9.688 in | Foot Height (in): | 1.75 in |
| Bolt Center Min (in): | 8.063 in | Base to Center Height (in): | 3.125 in |
| Centerline to Front Face (in): | 2.25 in | Inner Race Length (in): | 3.688 in |
| Collar Outer Diameter (in): | 4.75 in |
Technical Specifications
| Expansion: | No | Housing Base: | Solid |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Housing Material: | Cast Iron | Rolling Element: | Tapered Roller |
| Housing Construction: | Split Two Piece | Locking Type: | Collar Mount |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Speed (Max): | 1750 |
| Internal Clearance: | Standard | Bore Shape: | Straight |
| Misalignment: | ±3.0° Misalignment - Static Only | Housing Color: | Gray |
| Replaceable Insert: | Yes | Retainer Material: | Steel |
| Platform: | RPB Series | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Series: | RPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Insert Number: | RCIA-211 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288483113 | Weight: | 29.30 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 4.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

