Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - DRPBA 203-2
Part #:552275
Catalog #:DRPBA 203-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 11 in | Overall Height (in): | 5.625 in |
| Bolt Size (in): | 0.625 in | Overall Width (in): | 3.13 in |
| Base Width (in): | 2.563 in | Bore Size (in): | 2.1875 in |
| Foot Height (in): | 1.563 in | Centerline to Front Face (in): | 1.875 in |
| Inner Race Length (in): | 3.125 in | Bolt Center Min (in): | 7.75 in |
| Bolt Center Max (in): | 9.25 in | Base to Center Height (in): | 3 in |
| Collar Outer Diameter (in): | 3.625 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Tapered Roller |
| Housing Type: | Pillow Block, Two Bolt | Expansion: | No |
| Housing Material: | Cast Iron | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Housing Construction: | Split Two Piece | Speed (Max): | 2500 |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 8,570 lb |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Collar Mount | Misalignment Type: | Static Only |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Retainer Material: | Steel |
| Platform: | RPB Series | Series: | DRPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Insert Number: | RCIA-203 |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288485308 | Weight: | 16.80 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 4.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

