Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - DRPBA 208-2
Part #:552278
Catalog #:DRPBA 208-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.875 in | Overall Height (in): | 6.125 in |
| Overall Length (in): | 12 in | Bolt Size (in): | 0.625 in |
| Overall Width (in): | 3.31 in | Bore Size (in): | 2.5000 in |
| Foot Height (in): | 1.75 in | Base to Center Height (in): | 3.25 in |
| Centerline to Front Face (in): | 2 in | Bolt Center Min (in): | 8.5 in |
| Inner Race Length (in): | 3.313 in | Bolt Center Max (in): | 10.375 in |
| Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Base: | Solid |
| Seal Type: | Felt Labyrinth Seal | Housing Material: | Cast Iron |
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Housing Type: | Pillow Block, Two Bolt | Expansion: | No |
| Housing Construction: | Split Two Piece | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Locking Type: | Collar Mount | Internal Clearance: | Standard |
| Speed (Max): | 2000 | Misalignment: | ±3.0° Misalignment - Static Only |
| Bore Shape: | Straight | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | Yes | Housing Color: | Gray |
| Retainer Material: | Steel | End Cap: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Platform: | RPB Series | Series: | DRPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Insert Number: | RCIA-208 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288485339 | Weight: | 21.40 LB |
| Packaged Length: | 13.88 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 5.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

