Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RPBA 215-C2
Part #:552686
Catalog #:RPBA 215-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 6.375 in | Overall Width (in): | 3.69 in |
| Bolt Size (in): | 0.75 in | Overall Length (in): | 11.75 in |
| Bolt Center-to-Center Length (in): | 8.875 in | Base Width (in): | 3 in |
| Bore Size (in): | 2.9375 in | Bolt Center Min (in): | 8.063 in |
| Inner Race Length (in): | 3.688 in | Bolt Center Max (in): | 9.688 in |
| Foot Height (in): | 1.75 in | Centerline to Front Face (in): | 2.25 in |
| Base to Center Height (in): | 3.13 in | Collar Outer Diameter (in): | 4.75 in |
Technical Specifications
| Expansion: | No | Seal Type: | Single Lip Contact Seal |
| Insert Material: | 52100 Bearing Steel | Housing Base: | Solid |
| Measure Units: | Inch | Housing Material: | Cast Iron |
| Housing Type: | Pillow Block, Two Bolt | Rolling Element: | Tapered Roller |
| Housing Construction: | Split Two Piece | Bore Shape: | Straight |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Collar Mount |
| Internal Clearance: | Standard | Speed (Max): | 1750 |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Platform: | RPB Series |
| Replaceable Insert: | Yes | Housing Color: | Gray |
| End Cap: | No | Retainer Material: | Steel |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Series: | RPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Insert Number: | RCIA-215C |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Pillow Block |
General Specifications
| UPC: | 662288488613 | Weight: | 29.30 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 4.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

