Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - EDPBA 207-2
Part #:552950
Catalog #:EDPBA 207-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 6.25 in | Overall Width (in): | 3.31 in |
| Overall Length (in): | 12 in | Bolt Center-to-Center Length (in): | 9.44 in |
| Bolt Size (in): | 0.625 in | Base Width (in): | 2.875 in |
| Bore Size (in): | 2.4375 in | Centerline to Front Face (in): | 2 in |
| Base to Center Height (in): | 3.25 in | Bolt Center Min (in): | 8.5 in |
| Foot Height (in): | 1.75 in | Inner Race Length (in): | 3.313 in |
| Bolt Center Max (in): | 10.375 in | Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Tapered Roller |
| Housing Base: | Solid | Housing Material: | Cast Iron |
| Insert Material: | 52100 Bearing Steel | Expansion: | Yes |
| Housing Construction: | Split Two Piece | Speed (Max): | 2000 |
| Locking Type: | Collar Mount | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 9,030 lb | Bore Shape: | Straight |
| Misalignment: | ±3.0° Misalignment - Static Only | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Platform: | RPB Series |
| Replaceable Insert: | Yes | Retainer Material: | Steel |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Series: | EDPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Pillow Block |
| Lubrication Type: | Lithium; EP; NLGI#2 | Insert Number: | ERCIA-207 |
General Specifications
| UPC: | 662288490111 | Weight: | 27.80 LB |
| Packaged Length: | 13.88 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 5.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

