Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - EDPBA 215-2
Part #:552954
Catalog #:EDPBA 215-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.69 in | Overall Height (in): | 7.188 in |
| Overall Length (in): | 13.5 in | Base Width (in): | 3.125 in |
| Bolt Size (in): | 0.75 in | Bolt Center-to-Center Length (in): | 10.435 in |
| Bore Size (in): | 2.9375 in | Centerline to Front Face (in): | 2.25 in |
| Base to Center Height (in): | 3.75 in | Inner Race Length (in): | 3.688 in |
| Bolt Center Min (in): | 9.313 in | Foot Height (in): | 2 in |
| Bolt Center Max (in): | 11.563 in | Collar Outer Diameter (in): | 4.75 in |
Technical Specifications
| Housing Type: | Pillow Block, Two Bolt | Insert Material: | 52100 Bearing Steel |
| Housing Base: | Solid | Measure Units: | Inch |
| Rolling Element: | Tapered Roller | Seal Type: | Felt Labyrinth Seal |
| Housing Material: | Cast Iron | Expansion: | Yes |
| Housing Construction: | Split Two Piece | Bore Shape: | Straight |
| Misalignment: | ±3.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 9,630 lb |
| Speed (Max): | 1750 | Internal Clearance: | Standard |
| Locking Type: | Collar Mount | Replaceable Insert: | Yes |
| Retainer Material: | Steel | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | Platform: | RPB Series |
| Misalignment Type: | Static Only | Series: | EDPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | ERCIA-215 |
General Specifications
| UPC: | 662288490159 | Weight: | 38.00 LB |
| Packaged Length: | 13.88 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 5.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

