Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - EDPBA 300-C2
Part #:552984
Catalog #:EDPBA 300-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 7.188 in | Bolt Size (in): | 0.75 in |
| Overall Length (in): | 13.5 in | Overall Width (in): | 3.69 in |
| Base Width (in): | 3.125 in | Bore Size (in): | 3 in |
| Bolt Center Min (in): | 9.313 in | Foot Height (in): | 2 in |
| Centerline to Front Face (in): | 2.25 in | Inner Race Length (in): | 3.688 in |
| Base to Center Height (in): | 3.75 in | Bolt Center Max (in): | 11.563 in |
| Collar Outer Diameter (in): | 4.75 in |
Technical Specifications
| Expansion: | Yes | Measure Units: | Inch |
| Rolling Element: | Tapered Roller | Housing Base: | Solid |
| Housing Material: | Cast Iron | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Construction: | Split Two Piece | Speed (Max): | 1750 |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Internal Clearance: | Standard |
| Bore Shape: | Straight | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Collar Mount | Replaceable Insert: | Yes |
| Platform: | RPB Series | Housing Color: | Gray |
| End Cap: | No | Misalignment Type: | Static Only |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Series: | EDPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 220 °F |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Insert Number: | ERCIA-300C |
General Specifications
| UPC: | 662288490364 | Weight: | 36.59 LB |
| Packaged Length: | 13.88 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 5.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

