Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - High Temperature - EDPBA 207-N2
Part #:557392
Catalog #:EDPBA 207-N2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.625 in | Overall Height (in): | 6.25 in |
| Overall Length (in): | 12 in | Base Width (in): | 2.875 in |
| Bore Size (in): | 2.4375 in | Bolt Center Min (in): | 8.5 in |
| Inner Race Length (in): | 3.313 in | Foot Height (in): | 1.75 in |
| Bolt Center Max (in): | 10.375 in | Centerline to Front Face (in): | 2 in |
| Base to Center Height (in): | 3.25 in | Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Housing Base: | Solid | Expansion: | Yes |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | High Temp Labyrinth |
| Housing Material: | Cast Iron | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Speed (Max): | 2000 | Bore Shape: | Straight |
| Locking Type: | Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| Bearing Insert Coating: | Uncoated | Replaceable Insert: | Yes |
| Misalignment Type: | Static Only | Options: | High Temperature |
| Housing Color: | Gray | Retainer Material: | Steel |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Platform: | RPB Series | Operating Temperature Range (F): | Max. +400°F °F |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Insert Number: | ERCIA-207N |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662461297032 | Weight: | 27.80 LB |
| Packaged Length: | 13.88 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 5.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

