Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 103-2
Part #:550204
Catalog #:RPB 103-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.5 in | Overall Height (in): | 3.125 in |
| Overall Length (in): | 6.25 in | Base Width (in): | 1.875 in |
| Overall Width (in): | 2.75 in | Bolt Center-to-Center Length (in): | 4.75 in |
| Bore Size (in): | 1.1875 in | Centerline to Front Face (in): | 1.375 in |
| Bolt Center Min (in): | 4.563 in | Base to Center Height (in): | 1.5 in |
| Inner Race Length (in): | 2.75 in | Bolt Center Max (in): | 4.938 in |
| Foot Height (in): | 0.875 in | Collar Outer Diameter (in): | 2.25 in |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Pillow Block, Two Bolt |
| Expansion: | No | Rolling Element: | Tapered Roller |
| Housing Material: | Cast Iron | Housing Base: | Solid |
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Housing Construction: | Split Two Piece | Speed (Max): | 4000 |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Radial Dynamic Load Capacity (lb): | 2,975 lb |
| Bore Shape: | Straight | Replaceable Insert: | Yes |
| Retainer Material: | Steel | Misalignment Type: | Static Only |
| Platform: | RPB Series | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Duty/Series: | Standard |
| Insert Number: | RCI-103 | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Pillow Block |
General Specifications
| UPC: | 662288479918 | Weight: | 4.80 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

