Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 106-2
Part #:550206
Catalog #:RPB 106-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.063 in | Bolt Size (in): | 0.5 in |
| Overall Length (in): | 7.25 in | Bolt Center-to-Center Length (in): | 5.625 in |
| Overall Width (in): | 3 in | Overall Height (in): | 3.813 in |
| Bore Size (in): | 1.3750 in | Base to Center Height (in): | 1.88 in |
| Foot Height (in): | 1.125 in | Bolt Center Max (in): | 5.938 in |
| Inner Race Length (in): | 3 in | Bolt Center Min (in): | 5.313 in |
| Centerline to Front Face (in): | 1.5 in | Collar Outer Diameter (in): | 2.625 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Expansion: | No | Housing Type: | Pillow Block, Two Bolt |
| Housing Material: | Cast Iron | Seal Type: | Felt Labyrinth Seal |
| Housing Base: | Solid | Measure Units: | Inch |
| Housing Construction: | Split Two Piece | Bore Shape: | Straight |
| Speed (Max): | 3500 | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 4,760 lb | Outer Ring Land Profile: | Standard |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Retainer Material: | Steel | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | Platform: | RPB Series |
| End Cap: | No | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Housing Style: | Pillow Block |
| Insert Number: | RCI-106 | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288479932 | Weight: | 7.70 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

