Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 204-2
Part #:550216
Catalog #:RPB 204-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.75 in | Overall Length (in): | 10.375 in |
| Overall Height (in): | 5.625 in | Bolt Size (in): | 0.625 in |
| Overall Width (in): | 4 in | Bore Size (in): | 2.2500 in |
| Bolt Center Min (in): | 6.938 in | Centerline to Front Face (in): | 2 in |
| Bolt Center Max (in): | 8.688 in | Inner Race Length (in): | 4 in |
| Foot Height (in): | 1.625 in | Base to Center Height (in): | 2.75 in |
| Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Housing Base: | Solid | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Housing Material: | Cast Iron |
| Housing Type: | Pillow Block, Two Bolt | Insert Material: | 52100 Bearing Steel |
| Expansion: | No | Rolling Element: | Tapered Roller |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Speed (Max): | 2000 | Misalignment: | ±3.0° Misalignment - Static Only |
| Bore Shape: | Straight | Housing Color: | Gray |
| Retainer Material: | Steel | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | End Cap: | No |
| Replaceable Insert: | Yes | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
| Insert Number: | RCI-204 | Housing Style: | Pillow Block |
General Specifications
| UPC: | 662288480020 | Weight: | 21.10 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

