Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 208-2
Part #:550218
Catalog #:RPB 208-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4 in | Base Width (in): | 2.75 in |
| Bolt Size (in): | 0.625 in | Overall Height (in): | 5.625 in |
| Overall Length (in): | 10.375 in | Bore Size (in): | 2.5000 in |
| Bolt Center Max (in): | 8.688 in | Centerline to Front Face (in): | 2 in |
| Foot Height (in): | 1.625 in | Inner Race Length (in): | 4 in |
| Base to Center Height (in): | 2.75 in | Bolt Center Min (in): | 6.938 in |
| Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Rolling Element: | Tapered Roller | Housing Base: | Solid |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Expansion: | No | Housing Material: | Cast Iron |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Speed (Max): | 2000 | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Double Collar Mount | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Bore Shape: | Straight | Retainer Material: | Steel |
| Misalignment Type: | Static Only | Replaceable Insert: | Yes |
| Bearing Insert Coating: | Uncoated | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Platform: | RPB Series |
| End Cap: | No | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Insert Number: | RCI-208 |
General Specifications
| UPC: | 662288480044 | Weight: | 19.57 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

