Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 211-2
Part #:550219
Catalog #:RPB 211-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Bolt Center-to-Center Length (in): | 8.875 in |
| Overall Length (in): | 11.75 in | Overall Height (in): | 6.375 in |
| Overall Width (in): | 4.5 in | Base Width (in): | 3 in |
| Bore Size (in): | 2.6875 in | Bolt Center Max (in): | 9.688 in |
| Centerline to Front Face (in): | 2.25 in | Base to Center Height (in): | 3.13 in |
| Foot Height (in): | 1.75 in | Inner Race Length (in): | 4.5 in |
| Bolt Center Min (in): | 8.063 in | Collar Outer Diameter (in): | 4.719 in |
Technical Specifications
| Housing Material: | Cast Iron | Housing Base: | Solid |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Pillow Block, Two Bolt | Expansion: | No |
| Rolling Element: | Tapered Roller | Seal Type: | Felt Labyrinth Seal |
| Housing Construction: | Split Two Piece | Radial Dynamic Load Capacity (lb): | 9,630 lb |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Bore Shape: | Straight |
| Speed (Max): | 1750 | Housing Color: | Gray |
| Retainer Material: | Steel | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Platform: | RPB Series |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Replaceable Insert: | Yes | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 220 °F |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Insert Number: | RCI-211 | Duty/Series: | Standard |
General Specifications
| UPC: | 662288480051 | Weight: | 30.54 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 4.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

